Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | < 250 AC |
---|---|
Max. current load total [A] | 4; (...40 °C) |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 27.216 |
---|---|
Dimensions [mm] | 35 x 20 x 30 |
Materials | PA |
Moulded-body material | PA |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
terminals: ...0.75 mm²; Cable sheath: Ø 6...8 mm |
Electrical connection - socket
Connection | Connector: 1 x 1/2", angled; coding: C; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated |
---|