You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Complete product line
  5. Wirable sockets
  6. L34106

Wirable socket

L34106

SDOGA030MSSFKPG

Wirable socket

L34106

SDOGA030MSSFKPG

  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Safe cable connection with screw terminals
{{ifmVariantName}}



Technical details
Electrical data
Operating voltage [V] < 250 AC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Weight [g] 27.216
Materials PA
Moulded-body material PA
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.75 mm²; Cable sheath: Ø 6...8 mm
Electrical connection - socket
Connection Connector: 1 x 1/2", straight; Moulded body: PA; Locking: brass, nickel-plated
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — L34106-00 — 17.05.2006 —