You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Complete product line
  5. Wirable sockets
  6. L33602

Wirable socket

L33602

SDOGF030MSSFKPG

Wirable socket

L33602

SDOGF030MSSFKPG

  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Safe cable connection due to soldering
{{ifmVariantName}}



Technical details
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] < 60 AC / < 75 DC
Protection class III
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Weight [g] 22.68
Dimensions [mm] 12 x 12 x 36
Materials brass nickel-plated
Moulded-body material brass, nickel-plated
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
soldering: ...0.34 mm²; Cable sheath: Ø 3.5...5 mm
Electrical connection - socket
Connection Connector: 1 x M8, straight; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated; Contacts: gold-plated
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — L33602-00 — 01.09.2008 —