Special feature | Gold-plated contacts |
---|
Operating voltage [V] | < 60 AC / < 75 DC |
---|---|
Protection class | III |
Electrical design | PNP |
---|
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Weight [g] | 22.68 |
---|---|
Dimensions [mm] | 13 x 13 x 42 |
Materials | brass nickel-plated |
Moulded-body material | brass, nickel-plated |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
soldering: ...0.34 mm²; Cable sheath: Ø 3.5...5 mm |
Connection | Connector: 1 x M8, straight; coding: A; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated; Contacts: gold-plated |
---|