Special feature | Halogen-free |
---|
Operating voltage [V] | 10...30 DC |
---|
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Weight [g] | 361.966 |
---|---|
Dimensions [mm] | 15 x 15 x 42 |
Materials | TPU transparent |
Moulded-body material | TPU, transparent |
Material nut | brass, nickel-plated |
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Cable: 5 m, PUR, Halogen-free, black, Ø 4.8 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm ) |
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPU, transparent; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm |
---|