You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Complete product line
  5. Connection cables with socket
  6. L31000

Connecting cable with socket

L31000

ADOGB030ALS0002X03

Connecting cable with socket

L31000

ADOGB030ALS0002X03

  • For safe electrical connections
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
{{ifmVariantName}}



Technical details
Electrical data
Operating voltage [V] < 600 DC
Operating conditions
Ambient temperature [°C] -40...90
Protection IP 68
Mechanical data
Weight [g] 281.227
Dimensions [mm] 26 x 26 x 60
Materials TPU
Moulded-body material TPU
Material nut TPU
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PVC, orange, Ø 10 mm; 3 x 1.5 mm² / AWG 16
Electrical connection - socket
Connection Connector: 1 x 7/8", straight; Moulded body: TPU; Locking: TPU
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — L31000-00 — 20.09.2005 —