You probably do not come from: Canada. If necessary, change to: United States
Service hotline 855-436-2262
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IS8503

Inductive sensor

IS8503

IS-2002-FROG/0.15m/US100IRF

Inductive sensor

IS8503

IS-2002-FROG/0.15m/US100IRF

  • With combined AC/DC output stage
  • Two-wire technology
  • Particularly space-saving rectangular housing
  • For use where space is restricted
  • Wide operating temperature range
Product characteristics
Electrical design PNP/NPN
Output function normally open / normally closed; (selectable)
Sensing range [mm] 2
Housing rectangular
Dimensions [mm] 28 x 10 x 16
Electrical data
Operating voltage [V] 5...36 DC
Reverse polarity protection no
Outputs
Electrical design PNP/NPN
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.8
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 2000
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...20
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 22.68
Housing rectangular
Mounting flush mountable
Dimensions [mm] 28 x 10 x 16
Materials PBT
Tightening torque [Nm] < 0.5; (with washer)
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Cable: 0.15 m, PUR / PVC
Connector: 1 x M12; coding: A