Product characteristics
Output function | normally open / normally closed; (selectable) |
---|---|
Sensing range [mm] | 20 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 120 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 15 |
Reverse polarity protection | yes |
Outputs
Output function | normally open / normally closed; (selectable) |
---|---|
Max. voltage drop switching output DC [V] | 1.6 |
Minimum load current [mA] | 0 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 350 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 20 |
---|---|
Real sensing range Sr [mm] | 20 ± 10 % |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 226.796 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 40 x 120 |
Materials | PPE |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Connector: 1 x 7/8"; coding: A |
---|