Electrical design | PNP/NPN |
---|---|
Output function | normally closed |
Sensing range [mm] | 4 |
Housing | cylindrical |
Dimensions [mm] | Ø 12 |
Application | Use in machine tools, coolants and lubricants |
---|
Operating voltage [V] | 10...36 DC |
---|---|
Protection class | II |
Reverse polarity protection | yes |
Electrical design | PNP/NPN |
---|---|
Output function | normally closed |
Max. voltage drop switching output DC [V] | 2.5 |
Minimum load current [mA] | 2 |
Max. leakage current [mA] | 0.4 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 700 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Sensing range [mm] | 4 |
---|---|
Operating distance [mm] | 0...3.25 |
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 68; ("Coolant") |
EMC |
|
---|
Housing | cylindrical |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | Ø 12 |
Materials | sensing face: LCP; housing: stainless steel; Angle brackets: stainless steel; LED window: PEI |
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Cable: 7 m, PUR / PVC; 2 x 0.34 mm² |
---|