You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Inductive sensors
  5. All inductive sensors
  6. IF8500

Inductive sensor

IF8500

IFB2002-ARKG/UP/6"/US100D

Inductive sensor

IF8500

IFB2002-ARKG/UP/6"/US100D

  • Robust metal housing for use in harsh industrial environments
  • Very high switching frequency
  • Wide operating temperature range
  • Two-wire technology
  • With short cable and M12 connector
{{ifmVariantName}}



Technical details
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 2
Housing threaded type
Dimensions [mm] M12 x 1 / L = 40
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.6
Permanent current rating of switching output DC [mA] 150
Switching frequency DC [Hz] 1200
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 81.647
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 40
Thread designation M12 x 1
Materials brass white bronze coated; PC
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.15 m, PVC; 2 x 0.34 mm²
Connection Connector: 1 x M12
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — IF8500-00 — 19.01.2006 —