You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Inductive sensors
  5. All inductive sensors
  6. IE8506

Inductive sensor

IE8506

"IEBC003BASKG/39""/US100"

Inductive sensor

IE8506

"IEBC003BASKG/39""/US100"

  • Particularly short housing
  • For use where space is restricted
  • Space-saving cable with M12 connector
  • Long sensing range for high uptime
  • Very high switching frequency
{{ifmVariantName}}



Technical details
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 3
Housing threaded type
Dimensions [mm] M8 x 1 / L = 37
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.8
Minimum load current [mA] 2
Max. leakage current [mA] 0.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 3
Real sensing range Sr [mm] 3 ± 10 %
Operating distance [mm] 0...2.4
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] 0...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 45.359
Housing threaded type
Mounting flush mountable
Dimensions [mm] M8 x 1 / L = 37
Thread designation M8 x 1
Materials brass white bronze coated; sensing face: LCP
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.8 m, PVC
Connection Connector: 1 x M12
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — IE8506-00 — 13.09.2005 —