{{'OPTIONAL_INFO' | productAvailability | error}}
Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.
Best regards
Your ifm team
Product characteristics | |||
---|---|---|---|
Electrical design | PNP | ||
Output function | normally closed | ||
Sensing range [mm] | 2 | ||
Housing | threaded type | ||
Dimensions [mm] | M8 x 1 / L = 35 | ||
Electrical data | |||
Operating voltage [V] | 10...36 DC | ||
Current consumption [mA] | 15; (24 V) | ||
Protection class | III | ||
Reverse polarity protection | no | ||
Outputs | |||
Electrical design | PNP | ||
Output function | normally closed | ||
Max. voltage drop switching output DC [V] | 1 | ||
Permanent current rating of switching output DC [mA] | 200 | ||
Switching frequency DC [Hz] | 800 | ||
Short-circuit protection | no | ||
Overload protection | no | ||
Detection zone | |||
Sensing range [mm] | 2 | ||
Real sensing range Sr [mm] | 2 ± 10 % | ||
Operating distance [mm] | 0...1.6 | ||
Accuracy / deviations | |||
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 | ||
Hysteresis [% of Sr] | 1...15 | ||
Switch point drift [% of Sr] | -10...10 | ||
Operating conditions | |||
Ambient temperature [°C] | -25...80 | ||
Protection | IP 67 | ||
Tests / approvals | |||
EMC |
|
||
MTTF [years] | 2804 | ||
Mechanical data | |||
Housing | threaded type | ||
Mounting | non-flush mountable | ||
Dimensions [mm] | M8 x 1 / L = 35 | ||
Thread designation | M8 x 1 | ||
Materials | PBT | ||
Displays / operating elements | |||
Display |
|
||
Accessories | |||
Accessories (supplied) |
|
||
Remarks | |||
Pack quantity | 1 pcs. | ||
Electrical connection | |||
Connection | Cable: 6 m, PVC; 3 x 0.14 mm² | ||
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — IE5104-00 — 13.01.2017 —
![]() |