Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 1 |
Housing | threaded type |
Dimensions [mm] | M8 x 1 |
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 7 |
Protection class | II |
Reverse polarity protection | no |
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 1.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | no |
Overload protection | no |
Sensing range [mm] | 1 |
---|---|
Real sensing range Sr [mm] | 1 ± 10 % |
Operating distance [mm] | 0...0.8 |
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Housing | threaded type |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M8 x 1 |
Thread designation | M8 x 1 |
Display |
|
---|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Cable: 2 m, PVC; 3 x 0.14 mm² |
---|