You probably do not come from: Canada. If necessary, change to: United States
Service hotline 855-436-2262
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. ID8505

Inductive sensor

ID8505

IDE3060-FPKG/US100DPS

Inductive sensor

ID8505

IDE3060-FPKG/US100DPS

  • Very long sensing range
  • Large active sensor face
  • Easy setting of the sensing range via potentiometer
  • Robust housing for use in harsh industrial environments
  • Output function normally open / normally closed programmable
  • ce
Product characteristics
Electrical design PNP
Output function normally open / normally closed; (selectable)
Sensing range [mm] 60
Housing rectangular
Dimensions [mm] 105 x 80 x 40
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2.5
Minimum load current [mA] 0
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 60
Sensing range adjustable yes
Factory setting sensing range [mm] 60
Real sensing range Sr [mm] 60 ± 10 %
Operating distance [mm] 0...48.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Mechanical data
Weight [g] 444.52
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 105 x 80 x 40
Materials PPE
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
screwdriver: 1
Remarks
Remarks
Remove jumper for normally closed
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A