Output function | normally open |
---|---|
Sensing range [mm] | 50 |
Housing | rectangular |
Dimensions [mm] | 105 x 80 x 40 |
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...132 AC / 10...130 DC |
Protection class | II |
Reverse polarity protection | no |
Output function | normally open |
---|---|
Max. voltage drop switching output DC [V] | 5 |
Max. voltage drop switching output AC [V] | 5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1.6 |
Permanent current rating of switching output AC [mA] | 350 |
Permanent current rating of switching output DC [mA] | 100 |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 4 |
Switching frequency DC [Hz] | 4 |
Short-circuit protection | no |
Overload protection | no |
Sensing range [mm] | 50 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 50 |
Real sensing range Sr [mm] | 50 ± 10 % |
Operating distance [mm] | 0...40.5 |
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
EMC |
|
---|
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 105 x 80 x 40 |
Materials | PPE |
Display |
|
---|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | terminals: ...2.5 mm² |
---|