Inductive sensor
IB8500
IBE2020-FRKG/US100IRF
Inductive sensor
IB8500
IBE2020-FRKG/US100IRF
- Output function normally open / normally closed programmable
- Two-wire technology
- With robust M12 connector
- Smooth plastic housing to protect against deposits
- PBT housing resistant against pickling solutions
{{ifmVariantName}}
Product characteristics | |||
---|---|---|---|
Electrical design | PNP/NPN | ||
Output function | normally open / normally closed; (selectable) | ||
Sensing range [mm] | 20 | ||
Housing | cylindrical | ||
Dimensions [mm] | Ø 34 | ||
Electrical data | |||
Operating voltage [V] | 10...55 DC | ||
Protection class | II | ||
Reverse polarity protection | yes | ||
Outputs | |||
Electrical design | PNP/NPN | ||
Output function | normally open / normally closed; (selectable) | ||
Max. voltage drop switching output DC [V] | 4.6 | ||
Minimum load current [mA] | 4 | ||
Max. leakage current [mA] | 1 | ||
Permanent current rating of switching output DC [mA] | 300 | ||
Switching frequency DC [Hz] | 300 | ||
Short-circuit protection | yes | ||
Type of short-circuit protection | pulsed | ||
Overload protection | yes | ||
Detection zone | |||
Sensing range [mm] | 20 | ||
Real sensing range Sr [mm] | 20 ± 10 % | ||
Operating distance [mm] | 0...16.2 | ||
Accuracy / deviations | |||
Switch point drift [% of Sr] | -10...10 | ||
Operating conditions | |||
Ambient temperature [°C] | -25...80 | ||
Protection | IP 65 | ||
Tests / approvals | |||
EMC |
|
||
Mechanical data | |||
Weight [g] | 190.509 | ||
Housing | cylindrical | ||
Mounting | non-flush mountable | ||
Dimensions [mm] | Ø 34 | ||
Materials | PBT; end cap: PC | ||
Accessories | |||
Items supplied |
|
||
Remarks | |||
Pack quantity | 1 pcs. | ||
Electrical connection - plug | |||
Connector: 1 x M12 | |||
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — IB8500-00 — 06.03.2003 —
![]() |