Function principle | Through-beam sensor |
---|
Range with fibre-optic amplifier type | OKF; OUF |
---|
Range of fibre optics [mm] | 40 |
---|
Range of fibre optics [mm] | 40 |
---|
Ambient temperature [°C] | -20...80 |
---|
Version of sensing head | straight |
---|---|
Sensing head diameter [mm] | 1 |
Sensing head length [mm] | 5 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 10 |
Materials | Adapter: PPE |
Fibre material | glass |
Fibre head material | stainless steel (1.4305 / 303) |
Fibre sheath material | PVC |
Pack quantity | 1 pcs. |
---|