Adapter socket
E18535
RDOGF030MSS0001-03
Adapter socket
E18535
RDOGF030MSS0001-03
{{ifmVariantName}}
Electrical data | |
---|---|
Operating voltage [V] | < 60 AC / < 75 DC |
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions | |
Ambient temperature [°C] | -25...80 |
Protection | IP 67 |
Mechanical data | |
Weight [g] | 20.865 |
Mounting thread | M8 |
Materials | brass nickel-plated |
Moulded-body material | brass, nickel-plated |
Remarks | |
Pack quantity | 1 pcs. |
Electrical connection | |
Cable: 0.15 m, PVC; 2 x 0.34 mm² | |
Electrical connection - socket | |
Connection | Connector: 1 x M8; Moulded body: brass, nickel-plated |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E18535-00 — 05.04.2017 —
![]() |