Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Operating voltage [V] | < 250 AC/DC |
---|
Ambient temperature [°C] | -45...105 |
---|---|
Protection | IP 68 |
Weight [g] | 90.718 |
---|---|
Dimensions [mm] | 15 x 15 x 40 |
Materials | TPE yellow |
Moulded-body material | TPE |
Material nut | zinc, PTFE coated |
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12, straight; coding: A; Moulded body: TPE; Locking: zinc, PTFE coated; Contacts: gold-plated |
Connection | Cable: 1 m, yellow; 4 x 0.75 mm² / AWG 18 |
---|
Connector: 1 x M12, straight; coding: A; Moulded body: TPE; Locking: zinc, PTFE coated; Contacts: gold-plated |