1. Homepage
  2. Products
  3. Connection technology
  4. Use in welding applications
  5. Jumper cables
  6. E18408

E18408

Connection cable

VDOGH040MSC00.3X04STGH040MSC

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Weld-slag resistant TPE cable with drag chain suitability
  • Nut with special weld-slag resistant coating
  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
Download
Technische Details
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC/DC
Operating conditions
Ambient temperature [°C] -45...105
Protection IP 68
Mechanical data
Weight [g] 45.359
Dimensions [mm] 15 x 15 x 40
Materials TPE yellow
Material nut zinc, PTFE coated / zinc, PTFE coated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; Moulded body: TPE; Locking: zinc, PTFE coated; Contacts: gold-plated
Electrical connection
Connection Cable: 0.3 m, yellow; 4 x 0.75 mm² / AWG 18
Electrical connection - socket
Connector: 1 x M12, straight; Moulded body: TPE; Locking: zinc, PTFE coated; Contacts: gold-plated
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E18408-00 — 15.03.2012 —