You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. E18168

Connecting cable with socket

E18168

ADOGB030VAS0012E03

Connecting cable with socket

E18168

ADOGB030VAS0012E03

  • Gold-plated contacts for reliable electrical connections
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
{{ifmVariantName}}



Technical details
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] < 300 AC/DC
Operating conditions
Ambient temperature [°C] -20...105
Protection IP 68
Mechanical data
Weight [g] 1065.941
Materials PVC
Moulded-body material PVC
Material nut stainless steel (1.4404 / 316L)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 12 m, PVC, grey; 3 x 0.75 mm² / AWG 18
Electrical connection - socket
Connection Connector: 1 x 7/8", straight; Moulded body: PVC; Locking: stainless steel (1.4404 / 316L); Contacts: gold-plated
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E18168-00 — 13.01.2017 —