Operating voltage [V] | < 250 AC / < 300 DC |
---|---|
Max. current load total [A] | 4 |
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 68 |
Weight [g] | 45.359 |
---|---|
Dimensions [mm] | 18 x 18 x 46 |
Materials | PA |
Moulded-body material | PA |
Material nut | stainless steel (316Ti/1.4571) |
Pack quantity | 1 pcs. |
---|
terminals: ...0.75 mm²; Cable sheath: Ø 4...6 mm |
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PA; Locking: stainless steel (316Ti/1.4571); Contacts: pre-coppered brass |
---|