- Products
- E18098
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | < 300 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -20...105 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 1292.737 |
---|---|
Materials | PVC |
Moulded-body material | PVC |
Material nut | stainless steel (316L/1.4404) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PVC, grey; 5 x 0.75 mm² / AWG 18 |
Electrical connection - socket
Connection | Connector: 1 x 7/8", straight; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated |
---|