Operating voltage [V] | < 250 DC |
---|
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 68 |
Weight [g] | 22.68 |
---|---|
Dimensions [mm] | 15 x 15 x 51.8 |
Materials | PA 6.6 |
Moulded-body material | PA 6.6 |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
insulation displacement technology: 0.14...0.34 mm²; Core insulation: PVC / PETP; (Ø 1.0...1.55 mm); Cable sheath: Ø 4...5 mm |
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PA 6.6; Locking: brass, nickel-plated |
---|