• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E18046
  • ur
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] < 300 AC/DC
Operating conditions
Ambient temperature [°C] -20...105
Protection IP 68
Mechanical data
Weight [g] 199.58
Materials PVC
Moulded-body material PVC
Material nut stainless steel (316L/1.4404)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PVC, grey; 3 x 0.75 mm² / AWG 18
Electrical connection - socket
Connection Connector: 1 x 7/8", straight; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated