Special feature | Gold-plated contacts |
---|
Operating voltage [V] | < 300 AC/DC |
---|
Ambient temperature [°C] | -20...105 |
---|---|
Protection | IP 68 |
Weight [g] | 263.083 |
---|---|
Materials | PVC |
Moulded-body material | PVC |
Material nut | stainless steel (316L/1.4404) |
Pack quantity | 1 pcs. |
---|
Cable: 2 m, PVC, grey; 5 x 0.75 mm² / AWG 18 |
Connection | Connector: 1 x 7/8", straight; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated |
---|