Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Operating voltage [V] | < 45 AC / < 70 DC |
---|---|
Max. current load total [A] | 4; (...40 °C) |
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Weight [g] | 27.4 |
---|---|
Dimensions [mm] | 20 x 20 x 54 |
Materials | PA |
Moulded-body material | PA |
Material nut | stainless steel |
Pack quantity | 1 pcs. |
---|
screw terminals: ...0.75 mm²; Cable sheath: Ø 4...6 mm |
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PA; Locking: stainless steel; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm |
---|