- Products
- CR1071
Electrical data
Operating voltage [V] | 10...32 DC |
---|
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 4; Number of digital outputs: 4 |
---|
Inputs
Number of digital inputs | 4 |
---|
Outputs
Number of digital outputs | 4 |
---|
Software / programming
PLC function to IEC 61131-3 | yes |
---|
Interfaces
Number of CAN interfaces | 1 |
---|---|
Number of R232 interfaces | 1 |
Mechanical data
Weight [g] | 1470 |
---|---|
Type of mounting | panel / surface |
Dimensions [mm] | 165 x 109 x 53.4 |
Displays / operating elements
Display |
|
||
---|---|---|---|
Operating elements |
|
||
Display resolution | 128 x 64 | ||
Display type | monochrome display | ||
Display size | 2.5" | ||
Display background illumination | LED |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connector: 1 x M12 |