Product characteristics
Communication interface |
Ethernet; USB |
Application
Application |
freely programmable IIoT device for industrial applications |
Electrical data
Operating voltage [V] |
18...30 DC; (PELV) |
Nominal voltage DC [V] |
24 |
Power consumption [W] |
14; (max. power for USB devices: 1,5 A / 5 V) |
Reverse polarity protection |
yes |
Software / programming
Parameter setting options |
Linux OS / Docker |
Interfaces
Communication interface |
Ethernet; USB |
Number of Ethernet interfaces |
4 |
Number of USB interfaces |
2 |
Ethernet
Transmission standard |
10Base-T; 100Base-TX |
Transmission rate |
10 MBit/s; 100 MBit/s |
Connector type |
RJ45 |
Protocol |
TCP/IP; TCP/IP JSON; UDP; HTTP |
USB
Transmission rate |
< 480 MBit/s |
Connector type |
type A |
Version |
USB 2.0 |
Note on interfaces |
Output current limitation: 1,5 A |
Output current, total: 1,5 A |
|
Operating conditions
Ambient temperature [°C] |
-25...55 |
Note on ambient temperature |
2000 m: 55 °C |
3000 m: 50 °C |
|
Storage temperature [°C] |
-25...85 |
Max. relative air humidity [%] |
90; (non condensing) |
Max. height above sea level [m] |
3000 |
Protection |
IP 20 |
Pollution degree |
2 |
Tests / approvals
EMC |
EN 61000-6-2 |
|
EN 61000-6-3 |
|
|
MTTF [years] |
52 |
Mechanical data
Weight [g] |
0.001 |
Type of mounting |
DIN rail mounting |
Materials |
housing: diecast aluminium passivated; stainless steel |
Displays / operating elements
Hardware
Processor |
ARM 64 Bit Quad Core 1,2 GHz |
RAM |
1 GByte RAM |
Mass storage |
8 GByte Flash |
Removable storage |
Micro SD card; SD; SDHX; SDXC; USB interface |
Data memories
Real-time clock |
yes; UTC, battery buffered |
Remarks
Remarks |
For further information please see the operating instructions. |
|
Pack quantity |
1 pcs. |
Electrical connection - Ethernet
Electrical connection - USB
Electrical connection - power supply
|
Connector: 1 x Cage clamp |