Application | decentralised controller; PROFIBUS DP gateway |
---|
Operating voltage [V] | 24 DC |
---|---|
Insulation rating [V] | 500 |
Current consumption [mA] | < 500 |
Max. current consumption from AS-i [mA] | 10 |
Max. power consumption [VA] | 10 |
Number of AS-i masters | 2 |
Electrical separation | yes |
Communication interface | RS232; PROFIBUS |
---|
Transmission standard | EN 50170 |
---|---|
Transmission rate | 12 MBaud |
Protocol | Profibus DP |
Transmission rate | 9600...115200 Baud | |
---|---|---|
Connector type | RJ11 | |
Note on interfaces |
|
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...70 |
Max. relative air humidity [%] | 95 |
Protection | IP 20 |
AS-i version | 2.1 |
---|---|
AS-i master profile | M3 |
Weight [g] | 558 |
---|---|
Housing | housing for DIN rail mounting |
Materials | aluminium; steel sheet galvanised |
Display |
|
---|
Remarks |
|
||
---|---|---|---|
Notes | Replacement units for Krones systems should be obtained directly from the company Krones.; This unit is not directly compatible. | ||
Pack quantity | 1 pcs. |