You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. IO-Link
  4. IO-Link process sensors
  5. Point level sensors for industrial applications

IO-Link - Point level sensors for industrial applications

  • Excellent deposit suppression
  • Flexible installation independent of the orientation
  • Shock and vibration resistant in a robust stainless steel housing
  • Factory set for simple plug & play
  • Differentiation of media by parameterisation of the switching outputs

IO-Link - Point level sensors for industrial applications

The LMC family reliably monitors levels, e.g. in machine tools or wastewater management, or protects pumps from running dry. The option of a thread at the back permits variable installation depths and application-specific installation.

The LMC sensor can be set to almost any liquid or viscous medium as well as to bulk materials. Permanent medium temperatures up to 100 °C or a heavy build-up are no problem. The differentiation between two media is possible due to the two witching outputs which can be set independently. The parameters can be set with IO-Link and USB interface accessory E30390.