You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. IO-Link
  4. IO-Link process sensors
  5. Level sensors for hygienic applications

IO-Link - Level sensors for hygienic applications

  • For the reliable level control in tanks and containers
  • Adaptation to different container heights through shortening of the probe
  • Hygienic design for the requirements of the food and beverage industry
  • Clearly visible 4-digit LED display
  • Modular system consisting of evaluation unit and probe

IO-Link - Level sensors for hygienic applications

Level sensors for hygienic applications

The LR series level sensor operates to the principle of guided wave radar and measures the level using electromagnetic pulses in the nanosecond range. It is particularly suited for continuous level monitoring in food and beverage applications due to food-grade materials and hygienic installation possibilities. The sensor allows detection of almost all media, even extremely adhering or non-conductive ones. Even with foam or high temperatures precise level detection is guaranteed.
The sensor is installed directly in the tank using a mounting or welding adapter (e.g. clamp, pipe fitting, Varivent), which can be obtained as an option. If necessary, the probe can be easily shortened and adapted to the tank by the user.
The unit has two switching outputs which can be programmed as normally open or normally closed. For output of the measured value, one switching output can also be configured as a scalable analogue output.
Setting of all parameters as well as programming of the switch points and indication of the current level are carried out via pushbuttons and a 4-digit alphanumeric display. The sensor can also be configured via IO-Link, e.g. using a USB interface. The LINERECORDER SENSOR software is used to visualise, transfer and archive parameter sets.