You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. IO-Link
  4. IO-Link process sensors
  5. Compact flow sensors in stainless steel housing

IO-Link - Compact flow sensors in stainless steel housing

  • Reliable monitoring of liquids and gases in pipes
  • Variable process connection using adapters
  • Easy setting of the switch points for quick set-up
  • Robust stainless steel housing for use in harsh industrial environments
  • LED bar graph for indication of switch point and flow

IO-Link - Compact flow sensors in stainless steel housing

Compact flow sensors with stainless steel housing

The flow sensors of the SI5 series serve to monitor liquids and gases in pipes. Thanks to a broad selection of process adapters, the sensors can be used in nearly all industrial applications. They are frequently used in cooling circuits, e.g. in steelworks, the automotive industry and in glassmaking. Further application areas include water management and cleaning processes in the food and beverage industry.
Their robust stainless steel housing provides high reliability even in harsh operating conditions.
The flow range and the switch points are adjusted using a pushbutton on the unit. A multicolour LED display indicates the nominal flow range and the switch point.
Electronic locking of the settings prevents unintentional maladjustment. The possibility of restoring the factory settings provides additional safety.