You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Industrial communication
  4. AS-Interface wiring technology
  5. Flat cables

AS-Interface wiring technology - Flat cables

  • Versions for signal transmission and voltage supply
  • Connection of components by means of insulation displacement technology
  • Reverse polarity protection due to special shape
  • Special cable material for use in the food and beverage industry

AS-Interface wiring technology - Flat cables

Flat cables

The AS-i flat cable is an essential component of the quick connection concept, in which all components are connected via two poles by means of the insulation displacement technology. Thanks to their special shape, AS-i flat cables are protected against reverse polarity. The cables are available in yellow for AS-i, in black for an additional 24 V supply voltage, and in red for 230 V AC. The offered cable materials are EPDM, PUR and TPE. There are food-grade materials available for use in the food and beverage sector.