1. Homepage
  2. Products
  3. Sensors for motion control
  4. Inclination sensors
  5. Complete product line

Inclination sensors - Complete product line

  • Fusion of acceleration sensor and gyroscope (IMU)
  • Compensation of external accelerations
  • Fast response and high measurement dynamics
  • Various angular ranges (up to 360°) in different versions (1- or 2-axis)
  • High protection rating up to IP 69K


Overall programme

In general, inclination sensors from ifm measure the angle of an object in relation to gravity, i.e. absolute.

These sensors determine the pitch and/or roll angle and provide these values via a selectable electrical interface.

One of the greatest advantages of inclination sensors is that they can be easily integrated into every application, as aside from the fixing of the sensor itself, no complex mechanical connection to the machine is required.