You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Inductive sensors
  5. Sensors for limited space

Inductive sensors - Sensors for limited space

  • Particularly space-saving design
  • Different round and rectangular housings
  • Space-saving connection technology
  • Long sensing range for high uptime
  • Wide operating temperature range

Inductive sensors - Sensors for limited space

Inductive sensors

Thanks to their short housing length / compact design, these inductive sensors are perfectly suited for applications where space is at a premium. This makes them an ideal choice for robotics, assembly and handling applications.

The rectangular types reach switching frequencies of up to 2,000 Hz over the complete temperature range.

The small cylinder types in a robust stainless steel housing even reach up to 5,000 Hz and can be mounted with a tightening torque which is up to two times higher than that of standard sensors.