You probably do not come from: Canada.  If necessary, change to: United States
  1. Homepage
  2. io-key » Data tariffs

Data tariffs

Tariffs: Minimum order quantity 12 months per io-key

No use case is like the other. This is why we offer you various data tariffs and add-on options allowing you to create a tailor-made io-key configuration that matches your needs. Each tariff includes the following basic services:

  • Your personal io-key account made available in the ifm cloud
  • Up to 12 months storage of your measurement value history
  • Automatic activation of future comfort functions in your io-key account
  • Your data safely stored on German cloud servers ensuring permanent protection
  • Quick assistance from our qualified service technicians if necessary
  • EDGE switching function to define simple switching options via the io-key account
  • Data transmission from the io-key to the ifm cloud

The cloud access and the data transmission will be invoiced transparently based on a flat rate principle  according to the corresponding transmission interval – terminable at any time.

io-key europe AIK001

     
Transmission interval
1x /day
  Transmission interval
1x /hour
  Transmission interval
1x /minute
  Transmission interval
1x /10 sec.
For daily queries:
• Levels
• Point levels
  For hourly queries:
• States
• Temperature values
  For frequent queries:
• Process values
• Machine values
• Position detection
  For critical queries:
• Material conditions
• Predictive maintenance
• Sensor switching
• Critical monitoring
10 CAD/month   15 CAD/month   24 CAD/month   32 CAD/month
120 CAD/year   180 CAD/year   288 CAD/year   384 CAD/year
Article numbers: AIS910   Article numbers: AIS911   Article numbers: AIS912   Article numbers: AIS913

io-key worldwide AIK050

     
Transmission interval
1x /day
  Transmission interval
1x /hour
  Transmission interval
1x /minute
  Transmission interval
1x /10 sec.
For daily queries:
• Levels
• Point levels
  For hourly queries:
• States
• Temperature values
  For frequent queries:
• Process values
• Machine values
• Position detection
  For critical queries:
• Material conditions
• Predictive maintenance
• Sensor switching
• Critical monitoring
15 CAD/month   22 CAD/month   36 CAD/month   48 CAD/month
180 CAD/year   264 CAD/year   432 CAD/year   576 CAD/year

Article numbers:
AIS950

  Article numbers:
AIS951
  Article numbers:
AIS952
  Article numbers:
AIS953
Additional option for AIK001 and AIK050
Cloud storage
Included in the data contracts for 1 year
free of charge   EDGE switching function
Independent of data transmission
free of charge
         
SMS notification
Up to 10 SMS
 
2 CAD/month

24 CAD/year
  EDGE alarm function
Up to 1000 alarms/month from the device
5 CAD/month

60 CAD/year
Article number: AIS991   Article number: AIS990


SMS service:
It is possible to create alarm messages in your io-key account notifying you when a sensor exceeds the set limit value. The SMS service sends these alarms as texts to freely selectable call numbers, thus ensuring a short response time, if necessary.

 


EDGE alarm function:
The io-key is able to compare a current sensor value continuously and directly with a defined limit
or threshold value. With the EDGE alarm function activated, the io-key will send an alarm message to the cloud almost in real time if the limit value is exceeded – independent of the tariff-related transmission interval.

Purchase ordering for data model and cloud services for ifm io-key AIK001/AIK050
 

Download PDF file here and fill in the form


Please make sure you have the latest version of Adobe Acrobat Reader or Acrobat installed and activate the plugin for your browser. If the PDF still cannot be displayed (for example when using a tablet or smartphone), please make use of the download option.

The minimum term/minimum order quantity for each the respective tariff is 12 months per io-key. Invoicing is on an advance basis for each 12-month period. The contract will be automatically renewed every 12 months unless terminated with 3 months' notice to the end of the contract.

« to the overview