Absolute encoders provide an absolute numerical value for the shaft position, either for only one revolution (singleturn) or including the number of shaft revolutions (multiturn).
Type | HousingØ | Solid shaftØ | Hollow shaftØ | Resolution | Features |
---|---|---|---|---|---|
![]() Absolute singleturn |
58 mm | 6 mm 10 mm |
- | 13 bits | • resolution and signal can be set • Profibus and Can interface |
![]() Absolute multiturn |
36.5 mm 42 mm 58 mm |
6 mm 10 mm |
12mm |
24 bits 25 bits |
• resolution and signal can be set • Profibus, ProfiNet DeviceNet, SSI and CANopen interface |
Absolute multiturn encoders
Absolute encoders are available with parallel, serial or fieldbus outputs to transmit shaft position data.
The common fieldbus outputs of absolute encoders comprise DeviceNet, Profinet, Profibus, CANopen, Ethernet IP and EtherCAT.
Absolute singleturn encoders
All incremental encoders from ifm operate like absolute singleturn encoders when used on IO-Link. They detect and save their position value even if power fails.