You probably do not come from: Brazil. If necessary, change to: United States
  1. Product news
  2. Sensors
  3. Evaluation system and display for analogue signals

Evaluation system and display for analogue signals

Decentralised display, preprocessing and conversion of analogue signals

  • Mini display to monitor values
  • Clearly visible display with red/green colour change
  • Compact design with protection rating IP 67
  • Parameter setting via IO-Link
  • Conversion of analogue measured values to an IO-Link communication

Analogue signals at a glance
The compact connector unit is simply inserted in the connection cable of analogue sensors (4...20 mA). It displays the measured values locally. The user can set a switch point or limit at which the transistor output switches. A colour change (red /green) of the display indicates this unmistakably. Critical process states or operational problems are reliably signalled.

Converter for Industry 4.0
A special feature is the signal conversion: The threshold display converts analogue signals to digital IO-Link signals. Today they are required in almost any modern industrial environment and for Industry 4.0 applications.