You probably do not come from: Brazil. If necessary, change to: United States
  1. Product news
  2. Sensors
  3. Small and cost-optimised: PT / PU pressure transmitters

Small and cost-optimised: PT / PU pressure transmitters

Generate a precise analogue signal even where space is at a premium

  • Compact design (AF19) with process connection G 1/4
  • Fast reaction: 1 millisecond response time
  • Measuring accuracy < ± 0.5 %, repeatability < ± 0.05 %
  • Easy connection via M12 connector
  • Robust low-cost solution with welded stainless steel housing

Miniaturisation for industrial applications
The new PT/PU pressure sensors have a thin film measuring cell directly welded with the process connection. This technology guarantees high accuracy in a very compact housing with only 19 mm across flats at a cost-optimised price/performance ratio.

Applications
With the sealless design of the process connection the sensors can be used not only in hydraulic applications but also in inert gases. In industrial applications the laser labelling on the housing is also advantageous. Even in adverse environmental conditions, the sensor remains permanently identifiable. Another advantage: the fast output – with analogue transmission, the signal follows the pressure value within one millisecond.
The high vibration and shock resistance as well as protection rating IP 67 or IP 69K complete the list of requirements for use in industrial applications.