You probably do not come from: Brazil. If necessary, change to: United States
  1. Product news
  2. Sensors
  3. Feedback systems for valves and valve actuators

Feedback systems for valves and valve actuators

Valve feedback sensor with easy wiring

  • Heavy-duty housing for long life
  • Integrated solenoid wiring
  • Lasered label can be read even when wet
  • Clearly visible status indication
  • Spacious terminal chamber for easy access

End position feedback on quarter-turn actuators
The unit contains two inductive sensors in a potted and sturdy housing with protection rating IP 67. It signals two end positions. It is equipped with a solenoid connection replacing the additional cable to the solenoid valve.

Fast and easy wiring
The actuator interface is optionally equipped with a standardised M20 x 1 gland. The spacious terminal chamber allows quick and easy wiring. Since the terminal block can be removed, no new wiring is required if the sensor is replaced. A UL approval for this product is currently in progress.