You probably do not come from: Brazil. If necessary, change to: United States
  1. Product news
  2. Sensors
  3. PMDLine M30 compact: Time of flight technology and IO-Link

PMDLine M30 compact: Time of flight technology and IO-Link

Photoelectric sensor with PMD technology, easily and quickly configurable

  • Compact housing length of only 70mm
  • Convenient setting of all parameters via IO-Link 1.1
  • Long range of 30 mm up to 2,000 mm
  • High protection rating IP 69K enables applications with high requirements
  • Versions with laser protection class 1 or 2 available

Time of flight technology as standard sensor
The OID with time of flight technology (PMD = Photonic Mixer Device) combines the following advantages: Long range, reliable background suppression, visible red light, high excess gain and all that also combined with either laser class 1 or 2. In the same price range as standard sensors, it is a clever alternative.

IO-Link for easy parameter setting
The switch point can be easily set via a controller or a PC. Unintentional maladjustment directly on the sensor is thus excluded and increases the protection against tampering. The laser beam can be switched off via IOLink or pin 5 on the M12 connector.

Any surface and any mounting position
Shiny, matt, dark or light objects of any colour: The OID features reliable background suppression and allows any angle of incidence and thus flexible mounting positions. This simplifies installation and saves costs.