1. Homepage
  2. Product news
  3. Connection technology
  4. ecolink – the reliable connection for hygienic and wet areas in the food industry

ecolink – the reliable connection for hygienic and wet areas in the food industry

Reliable even with strong noise field interference

  • Connection technology meets the M12 standard (EN 61076)
  • The mechanical end stop protects the O-ring against destruction
  • Permanent vibration protection with saw tooth contour
  • Continuously high EMC interference protection

ecolink M12 for standard applications
Most applications require special solutions. Only reliable production processes and faultless assembly lead to success in the long run.
The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. No tools needed for installation and removal.
The asymmetrically acting vibration protection holds the coupling nut tight in its position ensuring a low contact resistance between the nut of the connector and the housing of the connected device.
This is extremely important for permanently high protection against strong noise interference.


Current Bulletin