1. Homepage
  2. Products
  3. Process sensors
  4. Flow sensors / flow meters
  5. Complete product line
  6. SC0505

Flow monitor

SCN12FFBABOA

SC0505

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Reliable monitoring of liquids in pipes
  • Suitable for water
  • switch point can be set via programming wire
  • Robust stainless steel housing for use in harsh industrial environments
  • For use where space is restricted
  • ce
  • cul
  • crn
Download
Technische Details
Application
Media water
Medium temperature [°C] -10...60; (In case of medium temperatures < 4 °C the data refer to water / glycol (40 % glycol).)
Pressure rating [bar] 25
MAWP (for applications according to CRN) [bar] 25
Electrical data
Operating voltage tolerance [%] -15...15
Operating voltage [V] < 24 AC / 24 DC
Current consumption [mA] < 50
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 15
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1
Outputs
Total number of outputs 1
Output signal switching signal
Number of digital outputs 1
Output function normally open
Max. voltage drop switching output DC [V] 0.8
Permanent current rating of switching output AC [mA] 45
Permanent current rating of switching output DC [mA] 65
Contact rating 30 V AC / 42 V DC
Short-circuit protection no
Overload protection no
Measuring/setting range
Werkseinstellung Wert [cm/s] 15
Note on factory setting
for water (20 °C) and mounting in 4" pipe
Set point SP [cm/s] 10...60
Note on switch point
in steps of 5 cm/s
(< 10 cm/s) min.
(> 60 cm/s) max.
Adjustable switch point yes
Response times
Response time [s] 1...10
Software / programming
Parameter setting options switch point can be set via programming wire
Operating conditions
Ambient temperature [°C] -20...70
Storage temperature [°C] -40...70
Protection IP 67
Tests / approvals
EMC
DIN EN 60947-5-9
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 532
Mechanical data
Weight [g] 125
Materials stainless steel (1.4404 / 316L)
Materials (wetted parts) stainless steel (1.4404 / 316L)
Process connection 1/2 NPT
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; Maximum cable length: 10 m
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — SC0505-01 — 16.04.2013 —