Product characteristics |
Resolution |
400 resolution |
Shaft design |
solid shaft |
Shaft diameter [mm] |
6 |
Electrical data |
Operating voltage [V] |
10...30 DC |
Current consumption [mA] |
150 |
Outputs |
Electrical design |
HTL |
Max. current load per output [mA] |
50 |
Switching frequency [kHz] |
300 |
Type of short-circuit protection |
< 60 s |
Phase difference A and B [°] |
90 |
Measuring/setting range |
Resolution |
400 resolution |
Operating conditions |
Ambient temperature [°C] |
-20...85 |
Storage temperature [°C] |
-30...100 |
Max. relative air humidity [%] |
98 |
Protection |
IP 64 |
Tests / approvals |
Shock resistance |
|
Vibration resistance |
|
Mechanical data |
Dimensions [mm] |
Ø 58 / L = 46 |
Materials |
aluminium |
Max. revolution, mechanical [U/min] |
12000 |
Max. starting torque [Nm] |
1 |
Reference temperature torque [°C] |
20 |
Shaft design |
solid shaft |
Shaft diameter [mm] |
6 |
Shaft material |
|
Max. shaft load axial (at the shaft end) [N] |
10 |
Max. shaft load radial (at the shaft end) [N] |
20 |
Fixing flange |
synchro-flange |
Electrical connection |
|
Cable: 3 m, PUR; axial |
Diagrams and graphs |
Pulse diagram |

|
Output A |
|
Output B |
|
0 index |
|