1. Homepage
  2. Products
  3. Accessories
  4. Accessories for vision sensors
  5. Touch Panel PC

Accessories for vision sensors - Touch Panel PC

  • Clearly readable LCD colour display
  • User-friendly wall or rack mounting
  • For the configuration and observation of vision sensors
  • Big touch screen with high resolution
  • Robust housing with high protection rating

Accessories for vision sensors - Touch Panel PC



Touch Panel PC

The Touch Panel PC is an industrially compatible small computer with a touch screen. The device ensures configuration, set-up and monitoring of object recognition sensors, 3D sensors, code readers and RFID readers.

The 12.1" touch-screen has a resolution of 1024 x 768 pixels. Windows XP EmbeddedTM has been installed as operating system, besides the ifm user software for the vision sensors.

A power consumption of only 32 watts combined with a fan-less design form a sound basis for a continuous use of the display. When installed in the control panel the front face of the plastic housing has a protection rating of IP 64.