1. Homepage
  2. Products
  3. Connection technology
  4. Use in welding applications
  5. jumper cables

Jumper cables for use in welding applications

  • Weld-slag resistant PUR cable with drag chain suitability
  • Nut with special weld-slag resistant coating
  • Mechanical end stop to protect the O-ring from destruction
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection
  • LEDs clearly visible even in cases of high light exposure


Jumper cables

Jumper cables feature a plug and a socket. They are used for the connection of sensors to splitter boxes and modules.
They ensure reliable and permanent sealing of the sensor and splitter connections even when mounted without tools. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection. Some types are fitted with highly visible LEDs for operation and switching status indication.
The jumper cables of the ecolink EVW series for use in welding applications have a special PUR-jacketed cable. The non-stick coating of the coupling nut allows weld spatter to roll off the sensor and enables easy and quick cleaning.