The control system ecomatmobile Basic is designed for use in harsh conditions. It is suitable for direct installation in vehicles and mobile machines. The system has a modular design, is easy to install and to operate and it is cost-optimised. Besides pure control functions it provides solutions for wiring and protection. In addition, a graphical visualisation module ensures the indication of system messages and simple display instruments.
The signals produced by sensors are quickly and reliably processed by the controller and provided to the actuators. Besides multifunctional inputs and outputs for different applications, each controller has several CAN interfaces. Data from the engine controller can be processed by means of the J1939 protocol.
The units offer increased EMC levels and hold an e1 type approval.
The IEC 61131-3 based programming software CODESYS enables easy and accurate adjustment of the controller function to the individual application.
Main fields of application are construction machines, agricultural and forestry machinery, municipal vehicles and vehicles for transport and logistics.