1. Homepage
  2. Products
  3. IO-Link
  4. IO-Link software
  5. LR DEVICE

LR DEVICE

  • Uniform parameter setting and visualisation for all IO-Link sensors and ifm IO-Link masters (AL1xxx)
  • Simple, clear representation of the process values
  • Shortened set-up time during commissioning
  • Automatic identification of connected devices and online access to the IODD finder
  • Optimised device replacement process


LR DEVICE 4.0 - parameter setting software for IO-Link sensors

The LR DEVICE SENSOR is a software for clearly structured online and offline parameter setting of ifm IO-Link sensors via USB adapter. It allows consistent parameter setting and visualisation of all sensors and actuators with IO-Link interface.
Some standard functions are the import of IODDs and the automatic identification of connected devices. A clear representation of the adjustable parameters allows easy definition of the device functions. The parameter sets can be stored and transferred. They can also be archived as pdf files for documentation purposes. The process values are shown graphically during set-up. This helps the user optimise the parameters to the respective application and ensures smooth operation of the plant.