You probably do not come from: Brazil.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Industrial communication
  4. AS-Interface Safety at Work
  5. Operating elements

AS-Interface Safety at Work - Operating elements

  • Illuminated E-STOP with integrated AS-i connection
  • Safe AS-i PCBs
  • Integration of the AS-i slaves in a surface mounting housing

AS-Interface Safety at Work - Operating elements


Operating elements

The safe mushroom-headed E-stop buttons with AS-Interface force a machine or installation to stop or shut down in a hazardous situation. The integrated AS-i connection allows integration of the E-stop devices into safe AS-i systems (Safety at Work). Depending on the type, a pull or key is required to release a previously triggered E-stop.